Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
670 PT-SKA - Fixed castor
Bill of material
670 PT 100 SKA
ORDERNO
Article-number
670 PT 100 SKA
WDAB
Wheel-Ø A x width B
100x24 mm
LC
Load capacity
60 kg
H
Overall height H
121.0 mm
TP
Dimension of top plate
58x58 mm
HS
Hole spacing
40x40/42x42 mm
HD
Hole-Ø
6.2 mm
WB
Wheel bearing
Ball bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices